Automotive PCI Express (PCIe) Clock Generators

Our PCI Express Gen1/2/3/4/5 devices are the highest performance, lowest power clock generators on the market. All devices feature low-power push-pull output buffer technology, providing benefits of low-power consumption, reduced external terminating resistors and smaller packaging. To optimize performance, PCI Express Gen1/2/3/4/5 clock generators support programmable drive strength, rise/fall times and output impedance, as well as down spread spectrum clock generation. The devices support the standard PCIe HCSL signaling format and can be externally terminated to support LVPECL, LVDS or CML levels.

Phase jitter (RMS)
0.04
Temperature range
-40 to +105 °C

Automotive PCIe Clock Generator Common Specs

  • Automotive Grade2, AEC-Q100 options
  • 8/4-output options
  • Wide range of power supply:1.8 V, 2.5 V, and 3.3 V
  • Fully integrated termination resistors on PCIe outputs
  • Low power consumption
  • Programmable spread spectrum
  • Individual hardware pin for output enable and spread spectrum control
  • Supports optional LVPECL, LVDS, or CML levels
  • -40 to +105 °C operation
Find the Right Automotive PCI Express Clock Select Columns
Select Columns
Part Number Reference Inputs Number of Outputs Output Frequency Phase Jitter (RMS) PCIe Compliant Automotive Description VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Spread Spectrum Line Impedance Match
1 4 100 100 0.04 Automotive grade (105C) 4-output PCIe Gen1/2/3/4/5 clock generator (pin selectable 85/100ohm HCSL outputs) 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN32 5x5 100
1 8 100 100 0.04 Automotive grade (105C) 8-output PCIe Gen1/2/3/4/5 clock generator (pin selectable 85/100ohm HCSL outputs) 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN40 6x6 100

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results
Close