Device/Module image

Si52254A-01AM

PCIe Gen1/2/3/4/5

The Si52254A-01AM Automotive Grade2 (-40 to +105 °C) 4 -output PCIe Gen1/2/3/4/5 Clock Generator provides industry-leading jitter performance and integration. Capable of supporting both 85 and 100 impedance, Si52254A-01AM features fully integrated HCSL output drivers, minimizing power consumption and external termination resistors. Si52254A-01AM is ideally suited for automotive infotainment, ADAS sensor and automated driving platform solutions.

 

Key Specs

 
Automotive Grade2, AECQ-100 Qualified
Yes
Clock Outputs
4
Phase Jitter (ps)
0.04
Output Frequency Min (MHz)
100
Output Frequency Max (MHz)
100
Output Format(s)
HCSL
PCI Express
Yes
Package
QFN32
Package Size (mm)
5x5
Automotive Grade2, AECQ-100 Qualified
Yes
Clock Outputs
4
Phase Jitter (ps)
0.04
Output Frequency Min (MHz)
100
Output Frequency Max (MHz)
100
Output Format(s)
HCSL
PCI Express
Yes
Package
QFN32
Package Size (mm)
5x5
automotive-pcie-clock-block-diagram.jpg
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results