Device/Module image

Si5332B-AM1

Any-Frequency

Si5332B-AM1 any-frequency clock generators provide the highest level of integration available, enabling complete clock tree consolidation in automotive gateway/networking, ADAS, infotainment and autonomous driving hardware platforms. With an output frequency range of 10 - 200, the device features both MultiSynth™ fractional as well as integer dividers. The device features SmartClock™ technology, monitoring the health of the input reference sources and providing the ability to migrate to a backup source in the event of a fault. The Si5332B-AM1 also includes up to 1 user-defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement or input reference selection. Si5332B-AM1 can be quickly and easily configured using ClockBuilder Pro software, offering both factory pre-programmed as well as in-system programming options.

 

Key Specs

 
Automotive Grade2
Yes
Reference Inputs
1
Clock Outputs
6
Phase Jitter (ps)
0.19
Output Frequency Min (MHz)
10
Output Frequency Max (MHz)
200
Output Format(s)
HCSL; LVCMOS; LVDS; LVPECL
PCI Express
Yes
Package
QFN32
Package Size (mm)
5x5
Automotive Grade2
Yes
Reference Inputs
1
Clock Outputs
6
Phase Jitter (ps)
0.19
Output Frequency Min (MHz)
10
Output Frequency Max (MHz)
200
Output Format(s)
HCSL; LVCMOS; LVDS; LVPECL
PCI Express
Yes
Package
QFN32
Package Size (mm)
5x5
automotive-clock-block-diagram.jpg
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results