Device/Module image

Si5351A-GM1

CMOS Clock Generators

The Si5351A-GM1  LVCMOS Clock Generator supports 4 outputs and has a frequency output between 0.0025 and 200 MHz.

 
Loading..

Find Similar Models

Clock Outputs

Frequency Reference

Control

Key Specs

 
Reference Inputs
1
Clock Outputs
4
Phase Jitter (ps)
3.5
Input Frequency Min (MHz)
25
Input Frequency Max (MHz)
27
Output Frequency Min (MHz)
0.0025
Output Frequency Max (MHz)
200
Output Format(s)
LVCMOS
Frequency Reference
XTAL Only
PCI Express
No
Package
QFN16
Package Size (mm)
3x3
Reference Inputs
1
Clock Outputs
4
Phase Jitter (ps)
3.5
Input Frequency Min (MHz)
25
Input Frequency Max (MHz)
27
Output Frequency Min (MHz)
0.0025
Output Frequency Max (MHz)
200
Output Format(s)
LVCMOS
Frequency Reference
XTAL Only
PCI Express
No
Package
QFN16
Package Size (mm)
3x3
si5350-51-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results