Part Number | Customize | Control | Reference Inputs | Number of Outputs | Frequency Reference | Input Frequency | Output Frequency | Ouput Format(s) | Package Type | Phase Jitter (RMS) |
---|---|---|---|---|---|---|---|---|---|---|
Customize | Pin | 1 | 2 | — | 3 165 | 3 170 | LVCMOS | TDFN6 | ||
Customize | Pin | 1 | 3 | — | 3 165 | 3 170 | LVCMOS | TDFN8 | ||
Customize | Pin | 1 | 2 | — | 3 165 | 3 133 | LVCMOS | TDFN6 | ||
Customize | Pin | 1 | 3 | — | 3 165 | 0.032 170 | LVCMOS | TDFN8 | ||
Customize | Pin | 1 | 8 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | Pin | 1 | 3 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | MSOP10 | 3.5 | |
Customize | Pin | 1 | 4 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | Pin | 1 | 8 | XTAL and VCXO | 25 27 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | Pin | 1 | 3 | XTAL and VCXO | 25 27 | 0.0025 200 | LVCMOS | MSOP10 | 3.5 | |
Customize | Pin | 1 | 4 | XTAL and VCXO | 25 27 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | Pin | 2 | 8 | XTAL and CLKIN | 10 100 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | Pin | 2 | 3 | XTAL and CLKIN | 10 100 | 0.0025 200 | LVCMOS | MSOP10 | 3.5 | |
Customize | Pin | 2 | 4 | XTAL and CLKIN | 10 100 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | I2C | 1 | 8 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | I2C | 1 | 3 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | MSOP10 | 3.5 | |
Customize | I2C | 1 | 4 | XTAL Only | 25 27 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | I2C | 1 | 8 | XTAL and VCXO | 25 27 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | I2C | 1 | 4 | XTAL and VCXO | 25 27 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | I2C | 2 | 8 | XTAL and CLKIN | 10 100 | 0.0025 200 | LVCMOS | QFN20 | 3.5 | |
Customize | I2C | 2 | 4 | XTAL and CLKIN | 10 100 | 0.0025 200 | LVCMOS | QFN16 | 3.5 | |
Customize | Pin | 1 | 8 | — | 5 200 | 1 200 | LVCMOS | QFN24 | 2 | |
Customize | I2C | 1 | 8 | — | 5 200 | 1 200 | LVCMOS | QFN24 | 2 | |
Customize | I2C | 2 | 12 | XTAL and CLKIN | 10 170 | 5 170 | LVCMOS | QFN32 | 0.4 |