Device/Module image

Si5332F-GM1

Low Jitter Clock Generators

The Si5332F-GM1 any-frequency clock generator provides the highest level of integration available, enabling complete clock tree consolidation in 10/25/40/100G data center communications and industrial applications. With an output frequency range of 5 - 200, the device features an embedded reference crystal.  jitter performance of 0.175ps TYP, low power consumption and has 6 outputs. The Si5332F-GM1 also includes up to 5 user-defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement, or input reference selection. Si5332F-GM1 can be quickly and easily configured using ClockBuilder Pro software, offering both factory pre-programmed as well as in-system programming options.

 
Loading..

Find Similar Models

Output Frequency Max (MHz)

Frequency Synthesis Mode

Embedded Xtal

Key Specs

 
Reference Inputs
2
Clock Outputs
6
Phase Jitter (ps)
0.175
Output Frequency Min (MHz)
5
Output Frequency Max (MHz)
200
Output Format(s)
LVPECL; LVDS; LVCMOS; HCSL
PCI Express
Yes
Package Type
LGA32
Package Size (mm)
5x5
Reference Inputs
2
Clock Outputs
6
Phase Jitter (ps)
0.175
Output Frequency Min (MHz)
5
Output Frequency Max (MHz)
200
Output Format(s)
LVPECL; LVDS; LVCMOS; HCSL
PCI Express
Yes
Package Type
LGA32
Package Size (mm)
5x5
si5332-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results