Device/Module image

Si52146

PCIe Clock Generators

The Si52146 6-output PCIe Gen1 Clock Generator provides industry-leading jitter performance, compliance with PCI Express (PCIe) Gen 1/2/3 requirements, outstanding frequency flexibility and configurable AC parameters for signal integrity optimization. The Si52146 meets PCIe Gen1,2,3 phase jitter requirements with margin, and is available in industrial temperature range. The use of push-pull HCSL outputs ensures the lowest power consumption, while saving board space and external termination resistors for added BOM consolidation.

 
Loading..

Find Similar Models

Clock Outputs

Package Type

Output Frequency Min (MHz)

Output Format(s)

Key Specs

 
Reference Inputs
1
Clock Outputs
6
Output Frequency Min (MHz)
100
Output Frequency Max (MHz)
100
Output Format(s)
HSCL
Jitter Attenuator
No
PCI Express
Yes
Package Type
QFN32
Package Size (mm)
5x5
Reference Inputs
1
Clock Outputs
6
Output Frequency Min (MHz)
100
Output Frequency Max (MHz)
100
Output Format(s)
HSCL
Jitter Attenuator
No
PCI Express
Yes
Package Type
QFN32
Package Size (mm)
5x5
si52212-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results