Device/Module image

Si5372J

Coherent Optical Clocks

The Si5372J uses an Internal reference and is a 4 input 4 output 100G/400G coherent optical clock. Each of the ouputs can be configured as a high speed output (up to 2.75 GHz) or a general clock output (up to 717.5 HHz) with ultra-low 0.09 ps rms phase jitter. The Si5372J leverages 4th generation DSPLL technology to clean recovered clocks, DCO mode for coherent DSP control via a fast SPI interface and integrated MultiSynth fractional synthesis to support eye-diagram monitors, FEC and MUX/DEMUX clock requirements. The single-chip integration of the device enables designers to meet the stringent performance, form-factor and power requirements demanded in 100G/200G/400G line cards and modules. The Si5372J can be quickly and easily configured using ClockBuilder Pro software.

 
Loading..

Find Similar Models

Clock Outputs

Reference Type

Key Specs

 
Reference Inputs
4
Clock Outputs
4
Phase Jitter (ps)
0.09
Input Frequency Min (MHz)
0.008
Input Frequency Max (MHz)
750
Output Frequency Min (MHz)
0.0001
Output Frequency Max (MHz)
2750
Output Format(s)
CML, HCSL, LVCMOS, LVDS, LVPECL
Jitter Attenuator
Yes
Package
LGA44
Package Size (mm)
7x7
Reference Inputs
4
Clock Outputs
4
Phase Jitter (ps)
0.09
Input Frequency Min (MHz)
0.008
Input Frequency Max (MHz)
750
Output Frequency Min (MHz)
0.0001
Output Frequency Max (MHz)
2750
Output Format(s)
CML, HCSL, LVCMOS, LVDS, LVPECL
Jitter Attenuator
Yes
Package
LGA44
Package Size (mm)
7x7
coherent-optical-clock-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results