Device/Module image

Si5392P

High-Performance Jitter Attenuators

The Si5392P 2 -output, ultra-high-performance jitter attenuator combines fourth-generation DSPLL and MultiSynth technologies to enable any-frequency clock generation and jitter attenuation for applications like 56G PAM4 SerDes requiring the highest level of jitter performance. The device has an ultra-low jitter of 69 fs and a frequency output range up to 1028 MHz and delivers a 0.07 ps rms phase jitter performance with a 0 ppm error. The loop filter is fully integrated on-chip, eliminating the risk of noise coupling associated with discrete solutions. Further, the jitter attenuation bandwidth is digitally programmable, providing jitter performance optimization at the application level. The Si5392P can be quickly and easily configured using ClockBuilder Pro software.

 
Loading..

Find Similar Models

Frequency Synthesis Mode

Output Frequency Max (MHz)

Reference Type

Key Specs

 
Reference Inputs
4
Clock Outputs
2
Phase Jitter (fs)
0.07
Input Frequency Min (MHz)
0.008
Output Frequency Max (MHz)
1028
Output Format(s)
CML; HCSL; LVDS; LVPECL
Jitter Attenuator
Yes
PCI Express
No
Package Type
QFN44
Package Size (mm)
7x7
Reference Type
External
Reference Inputs
4
Clock Outputs
2
Phase Jitter (fs)
0.07
Input Frequency Min (MHz)
0.008
Output Frequency Max (MHz)
1028
Output Format(s)
CML; HCSL; LVDS; LVPECL
Jitter Attenuator
Yes
PCI Express
No
Package Type
QFN44
Package Size (mm)
7x7
Reference Type
External
si5395-94-92-block-diagram.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close