Reference Inputs
4
|
Clock Outputs
8
|
|
Phase Jitter (fs)
0.09
|
Input Frequency Min (MHz)
0.008
|
|
Output Frequency Max (MHz)
350
|
Output Format(s)
CML; HCSL; LVCMOS; LVDS; LVPECL
|
|
Jitter Attenuator
Yes
|
PCI Express
No
|
|
Package Type
QFN64
|
Package Size (mm)
9x9
|
|
Reference Type
External
|
Reference Inputs
4
|
Clock Outputs
8
|
Phase Jitter (fs)
0.09
|
Input Frequency Min (MHz)
0.008
|
Output Frequency Max (MHz)
350
|
Output Format(s)
CML; HCSL; LVCMOS; LVDS; LVPECL
|
Jitter Attenuator
Yes
|
PCI Express
No
|
Package Type
QFN64
|
Package Size (mm)
9x9
|
Reference Type
External
|
Browse technical questions, share your ideas, and learn more about our latest solutions.
Search the forums