Device/Module image

Si5382A

Wireless Jitter Attenuators

The Si5382A is an ultra-low phase noise jitter attenuating clock multiplier optimized for wireless applications which demand the highest level of integration and phase noise performance with ultra-small form factor and power consumption. The Si5382A accepts 4 clock inputs ranging from 0.008 to 750 MHz and generates 12 clock outputs from 0.000001 to 2949.12 MHz. Based on our 4th generation DSPLL technology, the device combines frequency synthesis and jitter attenuation in a highly integrated digital solution that eliminates the need for external VCXO and loop filter components. A low cost, fixed-frequency oscillator provides frequency stability for free-run and holdover modes. This all-digital solution provides superior performance that is highly immune to external board disturbances such as power supply noise. Learn more about wireless DSPLL technology.

 
Loading..

Find Similar Models

DSPLLs

Key Specs

 
Reference Inputs
4
Clock Outputs
12
Phase Jitter (ps)
0.065
Input Frequency Min (MHz)
0.008
Input Frequency Max (MHz)
750
Output Format(s)
CML; HCSL; LVCMOS; LVDS; LVPECL
Output Frequency Min (MHz)
0.000001
Output Frequency Max (MHz)
2949.12
Jitter Attenuator
Yes
PCI Express
No
Package
QFN64
Package Size (mm)
9x9
Reference Inputs
4
Clock Outputs
12
Phase Jitter (ps)
0.065
Input Frequency Min (MHz)
0.008
Input Frequency Max (MHz)
750
Output Format(s)
CML; HCSL; LVCMOS; LVDS; LVPECL
Output Frequency Min (MHz)
0.000001
Output Frequency Max (MHz)
2949.12
Jitter Attenuator
Yes
PCI Express
No
Package
QFN64
Package Size (mm)
9x9
si538x-wireless-jitter-attenuator-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close