Device/Module image

M64

he M68/M64 IEEE 1588 modules are designed for applications that require distribution of frequency and phase synchronization from edge nodes, such as a Carrier Ethernet demarcation point or macro base station that is aggregating traffic from small cells. The M6x series can also be used to build Time Servers or Edge Grandmaster clocks to synchronize a small cell cluster.
 

Key Specs

 
Master Capacity (slaves)
8
Boundary Clock Operation
No
Synchronous Ethernet/1588
No
PDH/SDH Support
No
Copper Ethernet Interface(s)
1
SFP Ethernet Interface(s)
0
RGMII Ethernet Interface(s)
1
Oscillator Type
External VCTCXO/VCOCXO
Package Type
LGA84
Package Size (mm)
29.2x29.2x2.8
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Master Capacity (slaves)
8
Boundary Clock Operation
No
Synchronous Ethernet/1588
No
PDH/SDH Support
No
Copper Ethernet Interface(s)
1
SFP Ethernet Interface(s)
0
RGMII Ethernet Interface(s)
1
Oscillator Type
External VCTCXO/VCOCXO
Package Type
LGA84
Package Size (mm)
29.2x29.2x2.8
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close