Device/Module image

M88-128

The M88 combines a high precision IEEE1588-2008 PTP packet gateway clock with Silicon Labs’ Si5348 ultra‐low jitter network synchronizer. The M88 is a turnkey (hardware and software) solution that provides IEEE 1588 and SyncE standards‐compliant phase and frequency synchronization, jitter attenuation, and clock generation in a unified, small form factor design.
 

Key Specs

 
Master Capacity (slaves)
128
Boundary Clock Operation
Yes
Synchronous Ethernet/1588
Yes
PDH/SDH Support
Yes
Copper Ethernet Interface(s)
0
SFP Ethernet Interface(s)
0
RGMII Ethernet Interface(s)
2
Oscillator Type
External TCXO/OCXO
Package Type
LGA144
Package Size (mm)
29.2x29.2
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Master Capacity (slaves)
128
Boundary Clock Operation
Yes
Synchronous Ethernet/1588
Yes
PDH/SDH Support
Yes
Copper Ethernet Interface(s)
0
SFP Ethernet Interface(s)
0
RGMII Ethernet Interface(s)
2
Oscillator Type
External TCXO/OCXO
Package Type
LGA144
Package Size (mm)
29.2x29.2
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close