Networking Applications 

Our comprehensive clock and oscillator portfolio of devices for communications applications offer best-in-class jitter performance for 10/40/100G OTN and Ethernet applications. Our clock products are highly frequency flexible, generating any combination of frequencies from any input frequency with unparalleled performance and enabling “clock-tree-on-a-chip” BOM consolidation. We also offer ultra-low jitter programmable oscillators customizable to any-frequency, with samples available in less than two weeks. Our PCI Express timing products provide fully compliant PCIe Gen 1/2/3 clock generation and distribution.

Recommended Devices 

Product Family Jitter Output Format Example Applications
Si5xx XO/VCXOs 0.3 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5341/40 Any-Frequency Low-Jitter Clock Generators 0.13 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5348/83/84 Network Synchronizer Clocks 0.1 ps Differential, Single-Ended Synchronous Ethernet, IEEE 1588, SONET/SDH
Si534x High-Performance Jitter Attenuators 0.09 ps Differential, Single-Ended 4G/LTE BBU, mobile backhaul, wireless repeaters
Si533xx Low-Jitter Buffers 0.07 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5214x PCIe Clock Generators PCIe Gen 1/2/3 Differential 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si531xx PCIe Clock Buffers PCIe Gen 1/2/3 Differential 10/40/100G OTN, Ethernet, WDM, core/metro routers
Close
Loading Results