Our Ultra Series™ high performance oscillators utilize our latest 4th generation DSPLL technology to provide an ultra low jitter, low phase noise clock at any output frequency up to 3 GHz. This family includes oscillators with industry-leading phase jitter as low as 80 fs (femtoseconds) for optical networking, 100G+ optical modules, broadband, data center, broadcast video, test and measurement, mil/aero and FPGA applications. These oscillators are ideal for high-performance, next generation timing applications and provide the frequency flexibility, superior reliability, and super fast lead times that system designers need. Ultra Series oscillators are available with single, dual, quad, and I2C options in industry-standard 2.5x3.2 mm, 3.2×5 mm, and 5x7 mm footprints, enabling drop-in compatibility with traditional XOs and VCXOs..
Click the "Customize" link in the product matrix table below or start at the Custom Oscillator Part Number Utility
Phase Jitter (RMS) | Frequency Range | Package Size (mm) | Output Format(s) | Stability (+/- ppm) | Supply Voltage (V) | Temperature Range (°C) | |
---|---|---|---|---|---|---|---|
XO - Ultra Low Jitter
Ultra Low Jitter Crystal Oscillators (XO)
|
0.08, 0.09, 0.125 | 0.2 1500,3000 | 2.5x3.2; 3.2x5; 5x7 | LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS | 20; 25; 50, 50 | 1.8 - 3.3 | -40 85 |
VCXO - Ultra Low Jitter
Voltage Controlled Crystal Oscillators (VCXO)
|
0.100 | 0.2 3000 | 2.5x3.2; 3.2x5; 5x7 | LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS | 20 | 1.8 - 3.3 | -40 85 |
World’s Lowest Jitter, I²C Programmable XO.