Our general purpose voltage-controlled oscillators (VCXO) offer short lead times, high reliability and excellent jitter performance, while providing superior supply nosie rejection to simplify low jitter clock generation in noisy environments. Available with single, dual, quad and I2C-controlled configurations, the solutions support a frequency range between 100 kHz to 810 MHz with a typical phase jitter of 0.7 to 1.0 ps. Using patented DSPLL® technology, our general purpose VCXO uses one fixed crystal and our proprietary DSPLL synthesizer to generate any frequency across this range.