Device/Module image

Si566

Voltage Controlled Crystal Oscillators (VCXO)

The Si566 is a Dual frequency ultra-low jitter crystal oscillator (VCXO) with a typical phase jitter of 0.100 ps that supports frequencies between 0.2 and 3000 MHz.

 

Key Specs

 
Input Frequency Min (MHz)
0.2
Frequency Max (MHz)
3000
Selectable Frequencies
Dual
OE (active high)
Phase Jitter (ps)
0.100
Stability (+/- ppm)
20
Supply Voltage (V)
1.8 - 3.3
Output Format(s)
LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Package Size (mm)
2.5x3.2; 3.2x5; 5x7
Input Frequency Min (MHz)
0.2
Frequency Max (MHz)
3000
Selectable Frequencies
Dual
OE (active high)
Phase Jitter (ps)
0.100
Stability (+/- ppm)
20
Supply Voltage (V)
1.8 - 3.3
Output Format(s)
LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Package Size (mm)
2.5x3.2; 3.2x5; 5x7
block-diagram-56x-ultra-series-vcxo.jpg
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results