Part Number | Customize | Description | Phase Jitter (RMS) | Frequency Range | Stability (+/- ppm) | Ouput Format(s) | Supply Voltage (V) | Temperature Range (°C) | Package Size (mm) | Number of Frequencies |
---|---|---|---|---|---|---|---|---|---|---|
Customize | Single General Purpose XO | 0.8 | 0.1 250 | 30; 50; 100 | LVPECL; LVDS; HCSL; CMOS; dual CMOS | 1.8; 2.5; 3.3 | -40 85 | 2.5x3.2; 3.2x5; 5x7 | Single | |
Customize | Single General Purpose XO | 0.8 | 0.1 250 | 30; 50; 100 | LVPECL; LVDS; HCSL; dual CMOS | 1.8; 2.5; 3.3 | -40 85 | 2.5x3.2; 3.2x5; 5x7 | Single | |
Customize | Dual General Purpose XO | 0.8 | 0.1 250 | 30; 50; 100 | LVPECL; LVDS; HCSL; CMOS; dual CMOS | 1.8; 2.5; 3.3 | -40 85 | 2.5x3.2; 3.2x5; 5x7 | Dual | |
Customize | Dual General Purpose XO | 0.8 | 0.1 250 | 30; 50; 100 | LVPECL; LVDS; HCSL; CMOS; dual CMOS | 1.8; 2.5; 3.3 | -40 85 | 2.5x3.2; 3.2x5; 5x7 | Dual | |
Customize | I2C General Purpose XO | 0.8 | 0.1 250 | 30; 50; 100 | LVPECL; LVDS; HCSL; CMOS; dual CMOS | 1.8; 2.5; 3.3 | -40 85 | 2.5x3.2; 3.2x5; 5x7 | Any | |
Customize | Single General Purpose XO | 0.5 | 10 810 | 20; 30; 50; 100 | CML; CMOS; LVDS; LVPECL | 1.8; 2.5; 3.3 | -40 85 | 3.2x5; 5x7 | Single | |
Customize | Single General Purpose XO | 0.5 | 10 810 | 20; 30; 50; 100 | LVPECL; LVDS; CML | 1.8; 2.5; 3.3 | -40 85 | 3.2x5; 5x7 | Single | |
Customize | I2C General Purpose XO | 0.5 | 10 810 | 20; 30; 50; 100 | CML; CMOS; LVDS; LVPECL | 1.8; 2.5; 3.3 | -40 85 | 5x7 | Any |