Our low jitter crystal oscillators (XO) are the industry’s first low jitter, any-frequency XOs, providing excellent jitter, very short lead times and high reliability, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Available with single, dual, quad and I2C-controlled configurations, the devices support a frequency range between 10 MHz and 1.4 GHz with a typical phase jitter of 0.3 ps.With one fixed crystal and our proprietary DSPLL synthesizer, the low jitter XOs generate any frequency across this range and provide superior supply noise rejection, simplifying low jitter clock generation in noisy environments.