Device/Module image

Si531

Crystal Oscillators

The Si531 is a Single frequency low jitter oscillator (XO) with a typical phase jitter of 0.3 ps that supports frequencies between 10 and 1417 MHz.

 

Key Specs

 
Frequency Min (MHz)
10
Frequency Max (MHz)
1417
Selectable Frequencies
Single
OE (active high)
Pin 1
Output Format(s)
CML; CMOS; LVDS; LVPECL
Phase Jitter (ps)
0.3
Stability (+/- ppm)
20; 31.5; 61.5
Supply Voltage (V)
1.8; 2.5; 3.3
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Package Size (mm)
5x7
Frequency Min (MHz)
10
Frequency Max (MHz)
1417
Selectable Frequencies
Single
OE (active high)
Pin 1
Output Format(s)
CML; CMOS; LVDS; LVPECL
Phase Jitter (ps)
0.3
Stability (+/- ppm)
20; 31.5; 61.5
Supply Voltage (V)
1.8; 2.5; 3.3
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
85
Package Size (mm)
5x7
xo-block-diagram.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results