Frequency Min (MHz)
10
|
Frequency Max (MHz)
1417
|
Selectable Frequencies
Quad
|
||
OE (active high)
Pin 2
|
Output Format(s)
CML; CMOS; LVDS; LVPECL
|
Phase Jitter (ps)
0.3
|
||
Stability (+/- ppm)
20; 31.5; 61.5
|
Supply Voltage (V)
1.8; 2.5; 3.3
|
Temperature Range Min (°C)
-40
|
||
Temperature Range Max (°C)
85
|
Package Size (mm)
5x7
|
Frequency Min (MHz)
10
|
Frequency Max (MHz)
1417
|
Selectable Frequencies
Quad
|
OE (active high)
Pin 2
|
Output Format(s)
CML; CMOS; LVDS; LVPECL
|
Phase Jitter (ps)
0.3
|
Stability (+/- ppm)
20; 31.5; 61.5
|
Supply Voltage (V)
1.8; 2.5; 3.3
|
Temperature Range Min (°C)
-40
|
Temperature Range Max (°C)
85
|
Package Size (mm)
5x7
|
Browse technical questions, share your ideas, and learn more about our latest solutions.
Search the forums