Device/Module image

Si500D

Silicon Oscillators

The Si500D silicon crystal oscillator provides compatible performance to similar crystal oscillators. By leveraging innovative stabilization circuitry, our silicon oscillators eliminate the need to use a mechanical resonator (quartz, MEMs or SAW) and they can exceed jitter performance typically suited for high-volume applications. This technology uses a standard CMOS IC manufacturing flow to enable short lead times for any frequency oscillator between 0.9 and 200 MHz. Our simplified oscillator process flow also enables highly cost-effective solutions, especially for applications requiring higher frequencies and differential formats (LVPECL, LVDS, and HCSL).

 

Key Specs

 
Frequency Min (MHz)
0.9
Frequency Max (MHz)
200
Phase Jitter (RMS)
2
Period Jitter (RMS)
1
Package Type
Multi; Multi
Package Size (mm)
3.2x5
Frequency Min (MHz)
0.9
Frequency Max (MHz)
200
Phase Jitter (RMS)
2
Period Jitter (RMS)
1
Package Type
Multi; Multi
Package Size (mm)
3.2x5
silicon-xo-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results