1 2
3 4

Configure Your Customized Si546 Oscillator

Output Frequencies

What's this?
Enter your requested pin-selectable output frequencies. Device is factory-customized to support any combination of frequencies.
Frequencies can be put in any order, although ascending order is the most common.
FS = Frequency Select
LVPECL/LVDS/CML = 0.2 to 1500 MHz
HCSL = 0.2 to 400 MHz
CMOS/Dual CMOS = 0.2 to 250 MHz
Frequency A, FS=0:
 MHz
Frequency B, FS=1:
 MHz

Additional Specifications

Output Format and Supply Voltage:
One orderable part number supports all VDDs shown
Temperature Stability / Total Stability:
Total Stability = Temperature Stability + Initial Accuracy + Load Pulling + VDD variation + Aging for 20yrs at 70C
OE Pin Location and Polarity; FS Pin Location:
OE = Output Enable
Package Option: