Si21642/622/602-C Dual DVB-T2/C2/S2X/S2/T/C/S Digital Demodulators

Si21642/622/602-C dual demodulators integrate two separate high-performance single demodulators in a compact 8x8 mm QFN package. Si21642/622/602-C devices support DVB-T2/C2/S2X/T/C/S, DVB-T2/C2/T/C and DVB-C2/S2X/S2/T/C/S, respectively. Leveraging our proven digital demodulation architecture, each embedded demodulator achieves excellent reception performance for each media while significantly minimizing front-end design complexity and cost. Connecting the Si21642/622/602-C to a dual terrestrial/cable TV tuner and a dual satellite tuner results in a high-performance and cost-optimized dual-channel TV or STB front-end solution.

Si216x2 solutions offer an on-chip blind scanning algorithm for DVB-S2X/S2/S and DVB-C standards (as well as blind lock) and integrate two DiSEqC™ 2.0 LNB interfaces for satellite dish control and an equalizer for each satellite demodulator to compensate for echoes in long cable feeds from the LNB to the satellite tuner RF input. Si216x2 devices embed two independent programmable transport stream interfaces to provide a flexible range of output modes, including a TS cross-bar functionality, and are fully compatible with all MPEG decoders or conditional access modules to support any customer application.

Package
As small as 8x8 mm
Pin compatible and API compatiable
Dual demodulators

Si21642/622/602 Common Specs

  • DVB-C2 (ETSI EN 302 769)
    • 16-QAM to 4096-QAM OFDM demodulation
    • 6 MHz and 8 MHz bandwidth, Notch management
  • DVB-T2 (ETSI EN 302 755-V1.3.1) and T2-Lite (Annex I)
    • Bandwidth: 1.7, 5, 6, 7 or 8 MHz (and extended BW)
    • Scrambling of L1 post signaling supported
    • FEF management
    • NorDig Unified 2.4, D-Book 7 V3 compliant
  • DVB-S2 (ETSI EN 302 307-1)
    • QPSK/8PSK demodulator
  • DVB-S2X (ETSI EN 302 307-2)
    • QPSK/8PSK, 8/16/32APSK demodulator
    • Roll-off factors from 0.05 to 0.35
  • DVB-C (ETSI EN 300 429) and ITU-T J.83 Annex A/B/C
    • QAM demodulator and FEC decoder
    • 1 to 7.2 M Symbol(s)
  • DVB-T (ETSI EN 300 744)
    • OFDM demodulator and enhanced FEC decoder
    • NorDig Unified 2.4, D-Book 7 V3 compliant
  • DVB-S (ETSI EN 300 421) and DSS
  • LDPC and BCH decoding for T2/C2 and S2X/S2 standards
  • 1 to 45 MSymbol/s for all satellite standards (<40 MSps in 32APSK)
  • Dual DiSEqC™ 2.x interface, Unicable support
  • Enhanced immunity to co-channel interferers
  • I2C serial bus interfaces (master and host)
  • Dual independent differential IF input for T/C tuners and differential ZIF I/Q inputs for satellite tuners
  • GPIOs and multi-purpose ports (two per demodulator)
  • Firmware control for upgradeability
  • Separate flexible TS interfaces with serial or parallel outputs, including cross-bar feature
  • Fast lock times for all media
  • Only two power supplies: 1.2 and 3.3 V
  • 8x8 mm, QFN68 package, Pb-free/RoHS compliant
  • Pin-to-pin compatible with Si216x2/8x2 dual demods family
  • API compatible with all single and dual demods families
Find the Right Si21642/622/602 Device Select Columns
Select Columns
Part Number Description Package Type Package Size (mm)
Dual DVB-C2/S2X/S2/T/C/S Digital Demodulator QFN68 8x8
Dual DVB-T2/C2/T/C Digital Demodulator QFN68 8x8
Dual DVB-T2/C2/S2X/S2/T/C/S Digital Demodulator QFN68 8x8

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results