Si2165 Demodulator (DVB-T/C)

Si2165 digital TV demodulators are the most compact, lowest power and highest performance combo demodulator solutions for DVB-T/H, DVB-T/C/H (fixed reception for DVB-H).​ Si2165 demodulators are ideal for equipment receiving digital terrestrial and/or cable services, including Free-to-Air (FtA) or pay-TV set top box receivers, iDTVs, PC-TV cards, DVD/HDD personal video recorders, portable media players, portable DVD players, digital picture frames and automotive receivers.

The analog front-end consists of two ADCs with wide dynamic range (12-bit) to allow operation with standard IF (~36 MHz), low-IF or zero-IF inputs, enabling the use of Si2165 with any TV tuner, either metal can or silicon tuner based. In addition to DVB-T's 2 K and 8 K FFT modes, Si2165 devices include a 4 K FFT mode, “native” and “in-depth” deinterleavers and extended TPS to be compliant with DVB-H (EN 300 744 Annex F), allowing it to receive DVB-H programs in fixed receiver applications (without decoding DVB-H's additional MPE FEC layer). Si2165 devices are pin-for-pin compatible and support all modes of DVB-T (EN 300 744), including hierarchical modes, and ITU J.83 annex A/C and DVB-C (EN 300 429), including a user-configurable 31-tap equalizer. With its minimal BOM and very small package footprint (5x6 mm, 36-pin QFN), Si2165 guarantees a low-cost system implementation. When Si2165 demodulators are paird with the Si217x hybrid TV tuner, a complete hybrid PAL/SECAM and DVB-T/C receiver (NIM or on-board) is provided.

Package
5x6 mm
Simplest PCB-design
Lowest BoM

Si2165 Common Specs

  • DVB-T (ETSI EN 300 744) demodulator & FEC decoder
  • DVB-H reception in fixed receivers (Annex F)
  • ITU J.83 Annex A/C and DVB-C (EN 300 429) compliant demodulator & FEC decoder (Si2165)
  • NorDig Unified 1.0.3, D-Book & C-Book compliant
  • Suitable for low-power design: 130 mW(typical, 36 MHz IF sampling mode)
  • Independent AGC controls (for IF & RF), plus RSSI measurement
  • ACI filtering: fixed 8 MHz SAW filter even for 7 MHz channel
  • Advanced performance for SFN networks
  • Impulsive noise protection algorithm
Find the Right Si2165 Device Select Columns
Select Columns
Part Number Description Package Type Package Size (mm)
DVB-T/C Digital Demodulator QFN36 5x6

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results