Si2166-D Satellite TV Demodulator (DVB-S2X/S2/S)

Si2166-D satellite demodulators combine digital-video broadcast (DVB) satellite functions in one highly integrated device. Si2166-D demodulators provide a single-chip, multi-standard solution to simplify the design of complex video front-ends common in iDTV and STB designs.

Si2166-D devices integrate digital demodulators for first and second generation satellite DVB standards, DVB-S2 and DVB-S2X/S2, respectively, in a single advanced CMOS die. Leveraging our proven digital demodulation architecture, Si2166-D devices achieve excellent satellite reception performance while significantly minimizing front-end design complexity, cost and power dissipation. Connecting Si2166-D devices to a satellite silicon tuner results in a high-performance and cost optimized TV or STB front-end solution.

Si2166-D ICs enable a low-cost system implementation due to minimal BOM and very small package footprint (7x7 mm, 48-pin QFN). Due to its compact form factor and reduced power dissipation in DVB-S2X/S2, Si2166-D is ideal for module (NIM) integration or on-board design.

Package
7x7 mm
Pin-compatible and API compatible
Single demodulator

Si2166 Common Specs

  • DVB-S2 (ETSI EN 302 307-1)
    • QPSK/8PSK demodulator
  • DVB-S2X (ETSI EN 302 307-2)
    • QPSK/8PSK, 8/16/32APSK demodulator
    • Roll-off factors from 0.05 to 0.35
  • DVB-S (ETSI EN 300 421) and DSS
    • QPSK demodulator and enhanced FEC decoder
  • 1 to 45 MSymbol/s for all satellite standards (<40 MSps in 32APSK)
  • DIRECTV™ DSS compliant/AMC compatible
  • DiSEqC™ 2.0 interface and Unicable support
  • Two ADCs with differential input (ZIF input)
  • I2C serial bus interfaces (master and host)
  • Fast lock times
  • Only two power supplies: 1.2 V and 3.3 V
  • Reduced power consumption: < 470 mW in DVB-S2 mode @ 32 Msymbol/s worst case receive condition
  • Pin-to-pin compatible with all Si216x/8x single demods family
  • API compatible with all single and dual demods families
  • 7x7 mm, QFN-48 pin package
Find the Right Si2166 Device Select Columns
Select Columns
Part Number Description Package Type Package Size (mm)
DVB-S2/S Digital Satellite Demodulator QFN48 7x7
DVB-S2X/S2/S Digital Satellite Demodulator QFN48 7x7

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results