Si2167-D DVB-S2X/S2/T/C/S Digital Demodulator

Si2167-D multimedia TV demodulators combine satellite, terrestrial and cable digital-video broadcast (DVB) functions in one highly integrated device. Si2167-D devices are a single-chip, multi-standard solution that simplify the design of complex video front-ends now common in iDTV and STB designs.

Si2167-D solutions integrate digital demodulators for first and second generation DVB standards, DVB-/T/C/S and DVB-S2X/S2, respectively, in a single advanced CMOS die. Leveraging our proven digital demodulation architecture, Si2167-D devices achieve excellent reception performance for each media while significantly minimizing front-end design complexity, cost and power dissipation. Connecting Si2167-D demodulators to a hybrid TV tuner or digital only tuner, such as our Si2177, Si2151 and Si2141 tuners, results in a high-performance and cost optimized TV or STB front-end solution.

Package
7x7 mm
Pin compatible and API compatible
Single demodulators

Si2167 Common Specs

  • DVB-S2 (ETSI EN 302 307-1)
    • QPSK/8PSK demodulator
  • DVB-S2X (ETSI EN 302 307-2)
    • QPSK/8PSK, 8/16/32APSK demodulator
    • Roll-Off factors from 0.05 to 0.35
  • DVB-S (ETSI EN 300 421) and DSS
    • QPSK demodulator and enhanced FEC decoder
  • 1 to 45 Msymbol/s for all satellite standards (<40 MSps in 32APSK)
  • DIRECTV™ DSS compliant/AMC compatible
  • DiSEqC™ 2.0 interface and Unicable support
  • DVB-T (ETSI EN 300 744) COFDM demodulator and enhanced FEC decoder (Supports all C.R., G.I., LP, and HP streams)
  • NorDig Unified 2.4 & D-Book 7 V3
  • DVB-C (ETSI EN 300 429) / ITU-T J.83 Annex A/B/C (1 to 7.2 Msymbol/s)
  • C-Book compliant
  • Three ADCs with independent IF and ZIF (differential) inputs for terrestrial/cable and satellite
  • I2C serial bus interfaces (master and host)
  • Fast lock times for all media
  • Only two power supplies: 1.2 V and 3.3 V
  • Reduced power consumption: < 470 mW in DVB-S2 mode @ 32 Msymbol/s worst case receive condition; < 200 mW in DVB-T and DVB-C modes
  • Pin-to-pin compatible with all Si216x/8x single demods family
  • API comaptible with all single and dual demods families
  • 7x7 mm, QFN-48 pin package
Find the Right Si2167 Device Select Columns
Select Columns
Part Number Description Package Type Package Size (mm)
DVB-T/C/S2/S Digital Demodulator QFN48 7x7
DVB-T/C/S2X/S2/S Digital Demodulator QFN48 7x7

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results