Device/Module image

Si2151

6th Generation Silicon TV Tuners

The Si2151 is the industry's most advanced silicon TV tuner IC supporting all worldwide terrestrial and cable TV standards for digital and analog TV reception. Leveraging five generations of field-proven TV tuner technology, the Si2151 delivers improved RF performance over our Si21x7 TV tuners while further reducing footprint size and bill of materials cost. The Si2151 delivers unprecedented integration with no external balun, tracking filters, LNAs, SAW filters or inductive power supply filtering.

Available in an industry-leading 3x3 QFN24 package, the Si2151 eliminates the need for an external balun, LNAs, SAW filters and inductive power supply filtering to deliver the lowest-cost, most design-friendly and area-efficient solution available today. While competing solutions may also eliminate the balun, they suffer degradation in NF and second-order distortion, compromising reception. A fully integrated 1.8 V LDO enables single supply operation, while a dual supply option offers additional system flexibility. Increased immunity to LTE interference and a harmonic rejection mixer with outstanding immunity to Wi-Fi interference eliminates the need for external filtering.

For advanced digital broadcast standards with high-order constellations, such as DVB-T2 and DVB-C2, the superior integrated phase noise of the Si2151 provides industry-leading reception performance compared to competing solutions. The device delivers exceptional picture quality and a higher number of received stations when compared to other silicon TV tuners.

 

Key Specs

 
Package
QFN24
Package Size (mm)
3x3
Package
QFN24
Package Size (mm)
3x3
si2151-41-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close