Device/Module image

Si3000

Voice Codecs

The Si3000 is a complete solution for voice I/O such as handsets in multi-function printers. It can be connected directly to any high-speed, ISOmodem system-side chip to support a telephone handset. An extended AT command set is available to control the Si3000. In addition to a codec (A/D, D/A), the device integrates a microphone preamplifier, three-input mixer, +12.5 to –34.5 dB of programmable gain, headphone/speaker driver, and an integrated handset hybrid for direct connection to a two-wire telephone handset.

 

Key Specs

 
Microphone Amplifier
Yes
Headphone Driver
Yes
Handset Hybrid
Yes
Package Type
SOIC16
Microphone Amplifier
Yes
Headphone Driver
Yes
Handset Hybrid
Yes
Package Type
SOIC16
si3000-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results