Device/Module image

Si32174

Single-Chip ProSLIC

Si32174 devices are the world’s smallest single-chip FXS solution and the industry's first two-chip FXS+FXO solution. This SLIC device also offers the lowest power consumption in the industry.

 

Key Specs

 
ISI
No
#FSX Channels
1
#FSO Channels
0
MAX V Battery
-110
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
No
Tracking dc-dc
Yes
Package
LGA42
Package Size (mm)
5x7
ISI
No
#FSX Channels
1
#FSO Channels
0
MAX V Battery
-110
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
No
Tracking dc-dc
Yes
Package
LGA42
Package Size (mm)
5x7
si3217x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results