Device/Module image

Si32183

Next Generation Single-Channel ProSLIC

Si32183 single-channel ProSLIC subscriber line interface circuit (SLIC) devices deliver the lowest power consumption, smallest footprint, highest level of programmability and lowest cost bill of materials in the industry. Available in a QFN36 package its unmatched power efficiency is achieved using patent-pending on-chip intelligent dc-dc controller, patented low-power ringing (LPR) and a very low-power on-hook mode. PCM/SPI and our three-wire integrated serial interface (ISI) options are supported.

 

Key Specs

 
ISI
Yes
#FSX Channels
1
#FSO Channels
0
MAX V Battery
-106
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
Yes
Tracking dc-dc
Yes
Package
QFN36
Package Size (mm)
5x6
ISI
Yes
#FSX Channels
1
#FSO Channels
0
MAX V Battery
-106
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
Yes
Tracking dc-dc
Yes
Package
QFN36
Package Size (mm)
5x6
si3218x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results