Device/Module image

Si32281

Dual-Channel ProSLIC

Si32281 dual channel ProSLIC® devices implement two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply, the device is available in a QFN48 package (7x7).

 

Key Specs

 
ISI
Yes
#FSX Channels
2
#FXO Channels
0
MAX V Battery
-106
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
Yes
Tracking dc-dc
Yes
Package
QFN48
Package Size (mm)
7x7
ISI
Yes
#FSX Channels
2
#FXO Channels
0
MAX V Battery
-106
Wideband
Yes
DTMF Detection
Yes
Pulse Metering
Yes
Tracking dc-dc
Yes
Package
QFN48
Package Size (mm)
7x7
si3228x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results