End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

BGX13P22GA

Bluetooth Low Energy Wireless Xpress Modules BGX13

End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for the BGX13 parts. In its place we recommend the Lyra Series from Laird Connectivity.

The Bluetooth Xpress Bluetooth 5 system-in-package module delivers a solution requiring no wireless firmware development for applications where ultra-small size is a key requirement. By combining an on-board Bluetooth stack, Xpress command interface and cable replacement firmware pre-programmed, BGX13P22GA delivers a serial-to-Bluetooth 5 solution in a package only 12.9 × 15.0 × 2.2 mm in size.

Communicate wirelessly with smart phones and other Bluetooth Xpress devices. With its integrated antenna, RF certifications and built-in cloud connectivity for secure updates through the Xpress framework for iOS and Android development, BGX13P22GA addresses every challenge point in Bluetooth development, from device to cloud.

 

Key Specs

 
Interfaces
GPIO
8
Throughput
Antenna Option
Built-in
TX Power
8
Bluetooth 5
Yes
Dimensions (mm)
12.9 × 15.0 × 2.2
Max Baud Rate
Interfaces
GPIO
8
Throughput
Antenna Option
Built-in
TX Power
8
Bluetooth 5
Yes
Dimensions (mm)
12.9 × 15.0 × 2.2
Max Baud Rate
BGX13 Wireless Xpress Modules Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the BGX13P22GA until at least September 2023.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)
Close
Loading Results
Close