Device/Module image

WT11u

The Ideal Solution for Long-Range Connectivity

WT11i is being replaced by the new version WT11u. The WT11u is a fully integrated Bluetooth 2.1 + EDR, class 1 module combining antenna, Bluetooth radio, and an on-board iWRAP Bluetooth stack. The WT11u constitutes the ideal solution for developers that want to quickly integrate long-range and high-performance Bluetooth wireless technology into their design without investing several months in Bluetooth radio and stack development. It provides a 100 dB link budget ensuring long-range and robust Bluetooth connectivity and uses Bluegiga's iWRAP Bluetooth stack, which is an embedded Bluetooth stack implementing 13 different Bluetooth profiles and Apple iAP connectivity. By using WT11u combined with iWRAP Bluetooth stack and excellent technical support, designers ensure quick time-to-market and low development costs and risks.

The Bluetooth standard has evolved over the years. The latest standard is Bluetooth 5. For new Bluetooth 5 designs, we recommend the latest Silicon Labs BGM Bluetooth Modules and BGX Bluetooth Modules, based on Silicon Labs EFR32BG SoCs.

 

Key Specs

 
TX Power (dBm)
+17
RX Sensitivity (dBm)
-86
Typical Range
350 meters line-of-sight
Dimensions (mm)
35.75 x 14.50 x 2.6
TX Power (dBm)
+17
RX Sensitivity (dBm)
-86
Typical Range
350 meters line-of-sight
Dimensions (mm)
35.75 x 14.50 x 2.6
Bluegiga Classic Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results