Device/Module image

WT32i

Simple and High-Quality Bluetooth Audio

WT32i is an audio-specific Bluetooth 3.0 module with excellent radio frequency performance and enhanced audio features, enabling a best in class Bluetooth audio experience. In addition to a certified Bluetooth radio and software stack, WT32i also contains a DSP, stereo audio codec, and battery charger making it ideal for fixed and portable audio applications. WT32i includes Bluegiga iWRAP Bluetooth stack software which implements A2DP, AVRCP v.1.5 profiles and supports aptX® and AAC audio codecs for stereo audio applications. For hands-free applications iWRAP6 software also supports HFP v.1.6, HSP, MAP and PBAP, and CVC® echo cancellation software. For data communications to Android and iOS applications, iWRAP6 also implements Bluetooth Serial Port Profile (SPP) and Apple iAP profiles. WT32i is an ideal solution for developers who want to quickly integrate the latest Bluetooth audio technologies without the time and costs typically involved with a Bluetooth audio chipset design.
 

Key Specs

 
TX Power (dBm)
+6.5
RX Sensitivity (dBm)
-90
Typical Range
Up to 200 meters
Dimensions (mm)
35.75 x 14.50 x 2.6
TX Power (dBm)
+6.5
RX Sensitivity (dBm)
-90
Typical Range
Up to 200 meters
Dimensions (mm)
35.75 x 14.50 x 2.6
Bluegiga Classic Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results