Bluegiga Legacy Modules (Classic)

Bluegiga Bluetooth Basic Rate/Enhanced Data Rate (BR/EDR) and Bluetooth 4.1 (dual mode) modules are completely integrated, certified and high-performance radio frequency products that include all the necessary Bluetooth BR/EDR profiles for data and audio applications. The latest module is BT121, combining BR/EDR with Bluetooth Low Energy. For new Bluetooth 5 designs, we recommend our latest BGM and BGX Bluetooth Modules, based on our EFR32BG SoCs.

Hardware + software
Completely integrated
Certifications
Globally certified

Bluegiga Classic Module Common Specs

Bluetooth:

  • Bluetooth 4.1 Smart Ready compliant
  • Up to 6 x BR/EDR connections
  • Up to 7 x BLE connections1 x BR/EDR + 7 x BLE connections simultaneously
  • SPP, iAP2, HID and GATT over BR Bluetooth profiles
  • Any Bluetooth Smart profile
  • 1000 kbps throughput over SPP
  • 200 kbps throughput over iAP2
  • 100 kbps throughput over BLE

Hardware Features:

  • UART host interface
  • SPI, UART and I2C peripheral interfaces
  • GPIO and ADC
  • RTC
  • Supply voltage: 2.2 V to 3.6 V
  • Dimensions: 11.0 mm x 13.9 mm x 2.2 mm

Radio:

  • Integrated antenna
  • TX Power: +12 dBm with Bluetooth BR/EDR
  • TX Power: +8 dBm with Bluetooth LE
  • RX Sensitivity: -96 dBm
  • 200-400 meter LoS range

MCU Features:

  • ARM Cortex-M0
  • 48 MHz
  • 16 kB RAM
  • 128 kB flash

Software Features:

  • Integrated Bluetooth Smart Ready Stack
  • BGAPI™ serial protocol API over UART for modem usage
  • BGLIB™ host API which implements BGAPI protocol
  • BGScript scripting language for standalone usage
  • Profile Toolkit™ for creating GATT based services

Qualifications:

  • Temperature range: -40° C to +85°C
  • Bluetooth
  • CE
  • FCC
  • IC
  • Japan
  • South Korea
Find the Right Bluegiga Legacy Module Select Columns
Select Columns
Part Number TX Power (dBm) RX Sensitivity (dBm) Typical Range Dimensions (mm)
+8 -89 100+ meters 13.05 x 9.30 x 2.1
+17 -86 350 meters line-of-sight 35.75 x 14.50 x 2.6
+3 -86 30 meters line-of-sight 25.5 x 14.0 x 2.4
+6.5 -90 Up to 200 meters 35.75 x 14.50 x 2.6
+18 -90 500+ meters line-of-sight 35.55 x 14.50 x 3.65

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results