Part Number | TX Power (dBm) | RX Sensitivity (dBm) | Typical Range | Dimensions (mm) |
---|---|---|---|---|
+8 | -89 | 100+ meters | 13.05x9.30x2.1 | |
+12 (BR/EDR) +8 (BLE) | -96 | 200-400 meter LoS range | 11.0x13.9x2.2 | |
+17 | -86 | 350 meters line-of-sight | 35.75x14.50x 2.6 | |
+17 | -86 | 350 meters line-of-sight | 35.75x14.50x 2.6 | |
+3 | -86 | 30 meters line-of-sight | 25.5 x 14.0 x 2.4 | |
+6.5 | -90 | Up to 200 meters | 35.75x14.50x 2.6 | |
+6.5 | -90 | Up to 200 meters | 35.75x14.50x 2.6 | |
+18 | -90 | 500+ meters line-of-sight | 35.55x14.50x3.65 | |
+18 | -90 | 500+ meters line-of-sight | 35.55x14.50x3.65 | |
+18 | -90 | 500+ meters line-of-sight | 35.55x14.50x3.65 |