Bluegiga Legacy Modules (BLE)

For new Bluetooth 5 designs, we recommend our latest BGM220 Bluetooth Modules, based on our EFR32BG22 SoCs.

Bluegiga Module Common Specs

Bluetooth:

  • Bluetooth Smart (low energy) support
  • L2CAP, ATT, GATT, GAP and Security Manager
  • Bluetooth Smart profiles
  • Client and master mode 
  • Up to 8 connections in master mode
  • 100 kbps+ throughput
  • Over-the-Air firmware upgrade

Hardware Features:

  • UART host interface
  • SPI, I2C, PWM, UART, GPIO peripheral interfaces
  • 12-bit ADCs
  • Temperature range: -40°C to +85°C
  • Dimensions: 15.75 mm x 9.15 mm x 1.9 mm
  • Power supply: 2.0 - 3.6 V

Radio:

  • Bluetooth 4.0 low energy radio
  • Transmit power: +0 dBm
  • Receiver sensitivity: -93 dBm
  • Integrated antenna
  • TX peak current: 18.2 mA
  • TX peak current: 18.2 mA (with DC/DC)
  • RX peak current: 14.3 mA
  • Sleep mode current: 0.4uA

MCU Features:

  • 8051 microcontroller
  • 8 kB RAM
  • 128 kB or 256 kB Flash

Software Features:

  • Embedded Bluegiga Bluetooth Smart Stack
  • BGAPI™ host protocol
  • Bluegiga BGScript™ programming for standalone applications
  • Standalone applications can be created with ANSI C and IAR Embedded Workbench SDK
  • Bluegiga Profile Toolkit™ for developing Bluetooth Smart profiles

Qualifications:

  • Bluetooth
  • CE
  • FCC
  • IC
  • Japan
  • South Korea

Status

Find the Right Bluegiga Legacy Module Select Columns
Select Columns
Part Number TX Power (dBm) RX Sensitivity (dBm) Typical Range MCU Core Dimensions (mm)
0 -93 30 8051 USB Dongle

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close