Device/Module image

BGM210P032JIA

Optimal Performance, Security and Reliability for Line-Powered Bluetooth Solutions

The BGM210P032JIA is a PCB module for Bluetooth connectivity built around the EFR32BG21 Wireless Gecko Series 2 SoC. It is designed and optimized for the needs of IoT solutions for the smart home and for commercial/industrial applications with hostile RF environments, including smart lighting and building/factory automation.

The module delivers unparalleled RF range and performance. It also offers a powerful and energy-efficient ARM Cortex-M33 MCU core, 1024 kB of flash memory to enable future-proofing capabilities and OTA firmware updates, and a dedicated core for enhanced security features. In addition, its extended temperature rating makes it suitable for applications subject to extreme operating environments.

Certified worldwide and supported by robust, industry-proven software and advanced development tools, the BGM210P032JIA modules are a complete solution that can add Bluetooth networking capabilities to any design easily, minimizing development efforts, cost, and accelerating time to market.

Also available is the MGM210P Zigbee, and Thread multiprotocol module.

 

Key Specs

 
Bluetooth 5
Yes
Bluetooth 5 LE Long Range
Yes
Bluetooth 2M PHY
Yes
Bluetooth ADV Extensions
Yes
Bluetooth Mesh
Yes
Bluetooth 5.1
Yes
Range (m)
1000-1800
Dimensions (mm)
12.9 x 15.0 x 2.2
TX Power (dBm)
+20
RX Sensitivity (dBm)
-97
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
96
GPIO
20
Antenna
Built-in
Bluetooth 5
Yes
Bluetooth 5 LE Long Range
Yes
Bluetooth 2M PHY
Yes
Bluetooth ADV Extensions
Yes
Bluetooth Mesh
Yes
Bluetooth 5.1
Yes
Range (m)
1000-1800
Dimensions (mm)
12.9 x 15.0 x 2.2
TX Power (dBm)
+20
RX Sensitivity (dBm)
-97
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
96
GPIO
20
Antenna
Built-in
EFR32BG21 Module Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results