Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

AMW037

Wireless Xpress AMW0x7 Modules

The Wireless Xpress AMW037 is a low-cost Wi-Fi networking module that comes with an onboard PCB antenna, full regulatory certification and supports the Xpress Command API for fast and simple Internet connectivity in your products. The AMW037 module is an advanced stand-alone Wi-Fi and networking solution. It is an integrated module designed to avoid difficult RF layout and to enable designers to rapidly embed Wi-Fi and secure networking functionality into virtually any device. Each AMW037 is pre-installed with Gecko OS, designed to enable fast product development. With dimensions of just 20.3 x 15.2 x 2.7 mm and a wide temperature range, the module is suitable for integration into most embedded applications.

The Wi-Fi device includes an integrated RF transmit power amplifier, provides superior Wi-Fi performance and full compatibility with all 2.4 GHz 802.11b/g/n Wi-Fi networks and is powered by a single 3.3 V power supply and various powersave modes offer ultra-low power operation. Wake from low power sleep mode is possible using IO pins or the internal real-time clock; wake from ultra-low power standby mode is achieved using the dedicated wake pin. The module has FCC & IC modular approval for use in the United States and Canada, CE approval for use in Europe and related approvals for use in other countries.

 

Key Specs

 
Output Power (dBm)
20
Interfaces
(UART/SPI/GPIO/ADC/PWM)
Antenna
Onboard PCB antenna
Dimensions (mm)
20.3 x 15.2 x 2.7
Output Power (dBm)
20
Interfaces
(UART/SPI/GPIO/ADC/PWM)
Antenna
Onboard PCB antenna
Dimensions (mm)
20.3 x 15.2 x 2.7
AMW0x7 Wireless Xpress Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.