Bluegiga Legacy Wi-Fi Transceiver Modules

Bluegiga Wi-Fi transceiver modules consist of standalone Wi-FI modules and transciever Wi-Fi modules. The standalone Wi-Fi modules provide fully integrated 2.4 GHz 802.11 b/g/n radio, TCP/IP stack and a 32-bit microcontroller (MCU) platform for embedded applications requiring simple, low-cost and low-power wireless IP connectivity. The transceiver modules (with drivers for Linux and Android) integrate an IEEE 802.11 b/g/n radio, antenna or U.FL antenna connector and SDIO host interface. The transceiver modules are a low cost and simple Wi-Fi solution for devices that run an operating system and a TCP/IP stack on-board, but still offer the benefits of a module – small form factor, certifications and easy integration.

Antenna support
Integrated or u.FL connector
FCC, CE, IC, Japan and South Korea pre-certifications

Bluegiga Module Common Specs

  • Small, stand-alone 802.11 b/g/n module with radio, antenna, and 32-bit MCU
  • Long range provided by excellent radio performance
  • Embedded TCP/IP and 802.11 MAC stacks
  • On-board end-user applications enabled by BGScript™
  • Industrial specifications, long lifetime and future proof solution
  • Regulatory qualifications, thus reducing R&D risk, costs and time-to-market

Status

Find the Right Bluegiga Legacy Module Select Columns
Select Columns
Part Number Protocol TX Power (dBm) RX Sensitivity (dBm) Serial Interface Associated Sleep (mA) Onboard Stack Flash RAM Package Size (mm) Apps Processor
802.11 b/g/n +16 -97 (UART/I2C) 512 128 15.4 x 26.2 x 2.0 BGScript

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close