Bluegiga Wi-Fi transceiver modules consist of standalone Wi-FI modules and transciever Wi-Fi modules. The standalone Wi-Fi modules provide fully integrated 2.4 GHz 802.11 b/g/n radio, TCP/IP stack and a 32-bit microcontroller (MCU) platform for embedded applications requiring simple, low-cost and low-power wireless IP connectivity. The transceiver modules (with drivers for Linux and Android) integrate an IEEE 802.11 b/g/n radio, antenna or U.FL antenna connector and SDIO host interface. The transceiver modules are a low cost and simple Wi-Fi solution for devices that run an operating system and a TCP/IP stack on-board, but still offer the benefits of a module – small form factor, certifications and easy integration.