WGM110 Series 1 modules are all-inclusive Wi-Fi modules targeted for applications where good RF performance, low power consumption and fast time-to-market are key requirements. WGM110 devices have excellent RF performance and can provide long range with robust wireless connectivity and security. The WGM110 integrates all elements required by Wi-Fi IoT including an 802.11b/g/n radio, integrated antenna, certifications, a microcontroller, Wi-Fi and IP stacks, an HTTP server and multiple protocols such as TCP and UDP. WGM110 can host BGScript end-user applications or be run in network co-processor mode together with an existing customer microcontroller. The WGM110 module includes highly flexible hardware interfaces supporting various peripherals and sensors. In addition to the Wi-Fi module itself, we offer support to guide and help developers in using WGM110 to build IoT applications with quick time-to-market.