Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

AMW136

Ultra-low power Wi-Fi networking module for battery powered applications

The AMW136 is an ultra-low power Wi-Fi networking module complete with full regulatory certification. The AMW136 features a faster 100 MHz MCU, and 128 kB RAM allowing for more applications and Wi-Fi services to run concurrently with an onboard PCB antenna. The module runs an embedded TCP/IP networking stack & webserver with RESTful API/websockets and SSL/TLS/HTTPS security, and offers RF pads allowing for maximum antenna flexibility. The AMW136 ships with a licensed version of ZentriOS which is the connectivity operating system of choice for resource constrained Internet of Things (IoT) devices. ZentriOS accelerates time-to-market by providing a common software foundation across multiple product lines. The OS provides integrated security, sophisticated network connectivity features, file management, rich peripheral interfaces, and much more. By abstracting the underlying complexity of connectivity, developers can focus on what they do best – build great products.
 

Key Specs

 
Integrated MCU
Yes
Flash (kB)
1024
RAM (kB)
128
Host Interface
UART, SPI
Dimensions (mm)
20.3x15.2x 2.7
TX Power
18
RX Sensitivity
-94
Integrated MCU
Yes
Flash (kB)
1024
RAM (kB)
128
Host Interface
UART, SPI
Dimensions (mm)
20.3x15.2x 2.7
TX Power
18
RX Sensitivity
-94
Zentri Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results