BB50-EK2702A

MSRP $30.00

EFM8 BB50 8-bit MCU Explorer Kit

The BB50-EK2702A is an ideal, obstacle-free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on-board debugger. All pins are brought out with minimal conflicts to enable quick development.

MSRP $30.00

 

Kit Contents

  • BB5x Explorer board
  • Getting started card

Kit Features

  • Small Form Factor Kit
    • Aligned with breadboard dimensions
  • On-board Board controller
    • J-Link debugger
    • Virtual COM with hardware flow control
  • USB Micro-B connector for debug connection
  • User interface features
    • 1 x button (with EM2 wake-up)
    • 1 x LED
  • Mini Simplicity Debug Connector (SLSDA001A compatible) with access to
    • AEM
    • PTI
    • VCOM
    • SWD
  • Third-party add on connectors
    • mikroBus socket
    • Qwiic connector

Simplicity Studio Features

  • Energy Profiler
  • Configurator
  • Software examples for every peripheral
  • Software demos using LED, button, and UART
  • Setting breakpoints with register and variable values available to view

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Full Feature Simplicity Studio (select this if you plan to use other technologies from Silicon Labs)



Step 2: Run Demos

Demos are a quick and easy way to evaluate a device without compiling or debugging code.

Follow these easy steps:

1. Plug kit in with USB, use the port labeled DBG

2. Open Simplicity Studio

3. Select Demos (see screeshot)

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close