EFM8BB5x Common Specs
- Pipelined 8-bit C8051 core with 50 MHz maximum operating frequency
- 16 multifunction, 5 V capable I/O pins
- 1 x 12-bit Analog to Digital converter
- 2 x Analog comparators
- Integrated temperature sensor
- 3-channel PCA with PWM
- 3-channel PWM engine
- 4 x 16-bit timers
- 2 x 8-bit timers
- 2 x UART & SMBus/I2C
- SPI with 4 byte FIFO
- Priority crossbar for flexible pin mapping
- 4 x configurable logic units
Find the Right EFM8 BB5 Device Select Columns
| Part Number | MCU Core | MHz | Flash | RAM | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | USB | Temp Sensor | Timers (16-bit) | DAC | Comparators | UART | SPI | I2C | HS I2C Secondary | I2S | EMIF | CAN | LIN | AES | AEC-Q100 | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | VREF | Debug Interface | Temperature Range (ºC) | Industrial | Automotive | PCA Channels |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8051 | 50 | 16 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 4 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 9 | Yes | 12-bit, 5-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN12 | 2x2 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN16 | 2.5x2.5 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 8 | 0.5 | 12 | Yes | 12-bit, 8-ch. | No | Yes | 4 | - | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | SOIC16 | 10x6 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 8 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 8 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 8 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 8 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | - | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 29 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN32 | 5x5 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 25 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP28 | 9.7x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 29 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN32 | 5x5 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 16 | 1.28 | 25 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP28 | 9.7x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 29 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN32 | 5x5 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 25 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP28 | 9.7x4.4 | ±2 | Yes | C2 | -40 85 | No | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN20 | 3x3 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 29 | Yes | 12-bit, 16-ch | No | Yes | 4 | 10-bit, 1-ch | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | QFN32 | 5x5 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 16 | Yes | 12-bit, 12-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP20 | 6.5x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — | |
| 8051 | 50 | 32 | 2.30 | 25 | Yes | 12-bit, 16-ch. | No | Yes | 4 | 10-bit, 1-ch. | 2 | 2 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | No | No | 1.8 | 5.5 | TSSOP28 | 9.7x4.4 | ±2 | Yes | C2 | -40 125 | Yes | No | 3 — |
Sort A -> Z
Sort Z -> A
Filter by values...
EFM8BB51 8-bit MCU Explorer Kit
The Silicon Labs EFM8BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8BB51 8-bit MCU Explorer Kit
The Silicon Labs EFM8BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8BB52 8-bit MCU Pro Kit
The BB52-PK5206B, EFM8BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB52 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB52 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
EFM8BB52 8-bit MCU Pro Kit
The BB52-PK5206B, EFM8BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB52 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB52 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
EFM8BB51 8-bit MCU Pro Kit
BB52-PK5207B, EFM8BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB51 Microcontroller.
EFM8BB51 8-bit MCU Pro Kit
BB52-PK5207B, EFM8BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB51 Microcontroller.
EFM8BB52 8-bit MCU Explorer Kit
The EFM8BB52 8-bit MCU Explorer Kit, BB52-EK2701A, is an ideal, obstacle free evaluation starting point for the EFM8BB52 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8BB52 8-bit MCU Explorer Kit
The EFM8BB52 8-bit MCU Explorer Kit, BB52-EK2701A, is an ideal, obstacle free evaluation starting point for the EFM8BB52 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8 BB50 8-bit MCU Explorer Kit
The Silicon Labs EFM8 BB50 8-bit MCU Explorer Kit, BB50-EK2702A, is an ideal, obstacle free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8 BB50 8-bit MCU Explorer Kit
The Silicon Labs EFM8 BB50 8-bit MCU Explorer Kit, BB50-EK2702A, is an ideal, obstacle free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
EFM8 BB50 8-bit MCU Pro Kit
The Silicon Labs BB50-PK5208A, EFM8 BB0 Pro Kit, is an ideal starting point for application development on the EFM8 BB50 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB50 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
EFM8 BB50 8-bit MCU Pro Kit
The Silicon Labs BB50-PK5208A, EFM8 BB0 Pro Kit, is an ideal starting point for application development on the EFM8 BB50 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB50 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
8-bit USB Debug Adapter
The USB Debug Adapter provides the interface between the PC’s USB port and the C8051Fxxx and EFM8’s in-system debug/programming circuitry.
8-bit USB Debug Adapter
The USB Debug Adapter provides the interface between the PC’s USB port and the C8051Fxxx and EFM8’s in-system debug/programming circuitry.
Simplicity Link Debugger
The Simplicity Link Debugger is a tool designed to debug and program our 32-bit and 8-bit devices on custom boards. The J-Link debugger enables programming and debugging on the target device over USB, through our Mini Simplicity interface.
Simplicity Link Debugger
The Simplicity Link Debugger is a tool designed to debug and program our 32-bit and 8-bit devices on custom boards. The J-Link debugger enables programming and debugging on the target device over USB, through our Mini Simplicity interface.