Communications

Sub-Category Title App Note Software
CP210x CP210x Device Customization Guide* AN721 AN721SW
CP210x USB-to-UART API Specification AN978
CP2101/2/3/4/9 to CP2102N Porting Guide AN976
Serial Communications Guide for CP210x AN197 AN197SW
USB Driver Customization AN220 AN220SW
USB Driver Installation Utility AN335 AN335SW
USBXpress Programmer’s Guide AN169 AN169SW
Recertifying a Customized Windows HCK Driver Package AN807
CP210x Virtual COM Port Interface AN571
Integrating the CP210x Virtual COM Port Driver into the Android Platform AN809
Port Configuration and GPIO for CP210x AN223 AN223SW
CP211x CP211x Device Customization Guide* AN721 AN721SW
CP2110 HID to UART API Specification AN433 AN433SW
CP2110 Interface Specification AN434 AN434SW
CP2112 Interface Specification AN495 AN495SW
CP2112 HID USB-to-SMBus API Specification AN496 AN496SW
CP213x CP213x Device Customization Guide* AN721 AN721SW
CP2130 Interface Specification AN792 AN792SW
USB Driver Customization AN220 AN220SW
TouchXpress™ TouchXpress™ Configuration and Profiling Guide AN957
Printed Circuit Design Notes for Capacitive Sensing Performance AN447
TouchXpress™ Programming Guide AN949
*Note: CP210x and CP211x configuration handled by the AN144, AN205, and AN223 software is now part of AN721