Current Sense Amplifiers
End of Life (EOL) Notice »
Silicon Labs' unidirectional and bi-directional, voltage-output current-sense amplifiers are the lowest-power and most accurate current-sense amplifiers available today. Consuming a very low 1 µA supply current, these high-side current-sense amplifiers exhibit a 100-µV (max) VOS and a 0.6% (max) gain error, both specifications are optimized for precision current measurement. For all high-side bidirectional current-sensing applications, the current sense amplifier devices are self-powered and feature a wide input common-mode voltage range from 2 V to 25 V.
A SIGN comparator digital output is also provided that indicates the direction of current flow depending on the external connections to the current sense amplifiers RS+ and RS- input terminals.
The SOT23 package makes the devices an ideal choice for pcb-area-critical, supply-current-conscious, high-accuracy current-sense applications in all battery-powered and portable instruments.
All current sense amplifiers are specified for operation over the -40 °C to +105 °C extended temperature range.
Features
- Ultra-Low Supply Current: 1 µA
- Wide Input Common Mode Range: +2 V to +25 V
- Low Input Offset Voltage: 100 µV (max)
- Low Gain Error: 0.6% (max)
- Bi-directional parts have SIGN Comparator Output with No "Dead Zone" at ILOAD Switchover
- 5- or 6- Lead SOT23 Packaging
- Four Gain Options Available:
- TS110x-25: Gain = 25 V/V
- TS110x-50: Gain = 50 V/V
- TS110x-100: Gain = 100 V/V
- TS110x-200: Gain = 200 V/V
Current Sense Amplifiers Product Matrix
| Part Number | Description | Bidirectional | Buffered? | Coulomb Counter | Current Limit |
|---|---|---|---|---|---|
|
|
Unidirectional Current-Sense Amplifier, G=100V/V, 100µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=200V/V, 100µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=50V/V, 100µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=25V/V, 100µV VOS | No | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=100V/V, 100µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=200V/V, 100µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=50V/V, 100µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=25V/V, 100µV VOS | Yes | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=100V/V, 200µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=200V/V, 200µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=50V/V, 200µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=25V/V, 200µV VOS | No | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=100V/V, 200µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=200V/V, 200µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=50V/V, 200µV VOS | Yes | — | No | No |
|
|
Bidirectional Current-Sense Amplifier, G=25V/V, 200µV VOS | Yes | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, Buffered Unipolar Output G=20V/V | No | Unipolar | No | No |
|
|
Unidirectional Current-Sense Amplifier, Buffered Unipolar Output G=200V/V | No | Unipolar | No | No |
|
|
Bidirectional Current-Sense Amplifier, Buffered Unipolar Output G=20V/V | Yes | Unipolar | No | No |
|
|
Bidirectional Current-Sense Amplifier, Buffered Unipolar Output G=200V/V | Yes | Unipolar | No | No |
|
|
Current Sense Amplifier with Current Limiter G=20V/V | Yes | Bipolar | No | Yes |
|
|
Current Sense Amplifier with Current Limiter G=200V/V | Yes | Bipolar | No | Yes |
|
|
Coulomb Counter G=20V/V | Yes | Bipolar | Yes | No |
|
|
Coulomb Counter G=200V/V | Yes | Bipolar | Yes | No |
|
|
Bidirectional Current-Sense Amplifier, Buffered Bipolar Output G=20V/V | Yes | Bipolar | No | No |
|
|
Bidirectional Current-Sense Amplifier, Buffered Bipolar Output G=200V/V | Yes | Bipolar | No | No |
|
|
Current Sense Amplifier with Current Limiter & FET control G=20V/V | Yes | Bipolar | No | Yes |
|
|
Current Sense Amplifier with Current Limiter FET & control G=200V/V | Yes | Bipolar | No | Yes |
|
|
Unidirectional Current-Sense Amplifier, G=50V/V, 250µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=100V/V, 250µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=25V/V, 250µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=200V/V, 250µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=50V/V, 500µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=100V/V, 500µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=25V/V, 500µV VOS | No | — | No | No |
|
|
Unidirectional Current-Sense Amplifier, G=200V/V, 500µV VOS | No | — | No | No |