EFM32™ Leopard Gecko Starter Kit

EFM32LG-STK3600

Silicon Labs' EFM32LG-STK3600 is an excellent starting point to get familiar with the EFM32™ Leopard Gecko 32-bit microcontrollers (MCUs). The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The Leopard Gecko features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug and perform real-time current profiling of your application without using external tools.

Add to Cart $29.99

Leopard Gecko Starter Kit Features

  • EFM32LG990F256 MCU with 256 kB flash and 32 kB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Integrated Segger J-Link USB debugger/emulator with debug out functionality
  • 160 segment LCD20 pin expansion header
  • Breakout pads for easy access to I/O pins
  • Power sources include USB
  • 2 user buttons, 2 user LEDs and a touch slider
  • Ambient Light Sensor and inductive-capacitive metal sensor
  • EFM32 OPAMP footprint
  • 32 MB NAND flash
  • USB interface for Host/Device/OTG
  • 0.03 F Super Capacitor for backup power domain
  • Supported by Simplicity Studio


ARM mbed-enabled Starter Kit

The ARM mbed™ ecosystem simplifies and speeds up the creation and deployment of connected devices based on ARM microcontrollers. To help developers reduce the system-level energy consumption of their applications, Silicon Labs and ARM have collaborated on new power management mbed APIs designed with low-energy application scenarios in mind. The starter kit for the Leopard Gecko MCU family supports ARM mbed right out of the box. Silicon Labs’ Simplicity Studio development tools and community also help designers simplify their mbed-enabled applications and get to market faster.

Read More

Leopard Gecko Starter Kit Docmentation

EFM32LG-STK3600 Leopard Gecko Starter Kit User's Guide

Read More

Leopard Gecko Reference Manual

Read Now

Leopard Gecko Starter Kit Schematics

Download Now

Simplicity Studio Software

View Download Options

Close
Loading Results