EFM32GG-STK3700

MSRP $99.00

EFM32GG Starter Kit

The EFM32GG-STK3700 is an excellent starting point to get familiar with the EFM32GG 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32GG features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

MSRP $99.00

 

Hardware Features

  • EFM32GG990F1024 MCU with 1 MB flash and 128 kB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Integrated Segger J-Link USB debugger/emulator with debug out functionality
  • 160 segment LCD
  • 20 pin expansion header
  • Breakout pads for easy access to I/O pins
  • Power sources include USB
  • 2 user buttons, 2 user LEDs and a touch slider
  • Ambient Light Sensor and inductive-capacitive metal sensor
  • EFM32 OPAMP footprint
  • 32 MB NAND flash
  • USB interface for Host/Device/OTG
  • 0.03 F Super Capacitor for backup power domain

Software Features

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results